目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1042.081
KIPP USA
Product lines KIPP Inc.
Accessories for aluminium profiles
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/accessories_for_aluminum_profiles/10240.prj},{NB=K1042.081},{BESTKIPPUSA=K1042.081},{FARBE=schwarz},{TYP=B und I},{NUTB=8 / 10},{A=40},{B=40},{D=M8},{L=80},{T=5},{GEW=0.1094},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245218387},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=8.4},{XB=0.3},{XC=3.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
KIPP USA
Description
K1042 - Straps
Bill of material
K1042.081
BESTKIPPUSA
Order No.
K1042.081
K1042.081
FARBE
Farbe Grundkörper
schwarz
schwarz
TYP
Type
B and I
B and I
NUTB
slot width
8 / 10
8 / 10
mm
A
distance
40
40
mm
B
width
40
40
mm
D
for screw
M8
M8
mm
L
Length
80
80
mm
T
thickness
5
5
mm
GEW
Approx. weight
0.1094
0.1094
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245218387
4059245218387
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求