目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1341.06251515
KIPP USA
Hinges
Powered by
CAD模型選擇
{kipp_usa/scharniere/27875-90_asmtab.prj},{NB=K1341.062515150},{A=50},{A1=15.0},{A2=15.0},{A3=25},{A4=25},{B=50},{B2=30},{B3=10.0},{D1=6.2},{D2=6},{H=6},{H1=11.5},{TRAG=5000},{GEW=0.1121},{EAN=4059245328840},{XA=6.5},{XB=6.0},{XC=22.0},{XD=0.5},{XE=3.0},{XF=12.4},{XG=6.0},{XH=7.0},{XI=12.5},{XJ=12.5},{TYP=2.000},{BESTKIPPUSA=K1341.06251515},{MATERIAL=Edelstahl},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{PPATH=27875-90_schb.prj},{EOL=31.12.2099},{W=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
KIPP USA
Description
K1341 - Hinges stainless steel
Bill of material
K1341.06251515
BESTKIPPUSA
Order No.
K1341.06251515
K1341.06251515
MATERIAL
Material
stainless steel
W
rotation angle
°
A
total length
50
50
mm
A1
Distance
15.0
15.0
mm
A2
Distance
15.0
15.0
mm
A3
Length
25
25
mm
A4
Length
25
25
mm
B
total width
50
50
mm
B2
Distance
30
30
mm
B3
Distance
10.0
10.0
mm
D1
Diameter
6.2
6.2
mm
D2
Diameter
6
6
mm
H
height
6
6
mm
H1
total height
11.5
11.5
mm
TRAG
load-bearing capacity
5000
5000
N
GEW
Approx. weight
0.1121
0.1121
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Customs tariff number USA
EAN
EAN-Nr. Kipp
4059245328840
4059245328840
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K1341 - Hinges stainless steel
KIPP
27.05.2024
K1342 - Hinges lift-off stainless steel
KIPP USA
05.06.2024
C-RM - Economy R Type Lock Nuts
Misumi
29.05.2023
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
GN 237 - Stainless Steel-Hinge, Type A, 2x2 bores for countersunk screws
Ganter
12.04.2024
GN 237 - Stainless Steel-Hinge with extended hinge wings, Type A, 2x2 bores...
Ganter
12.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求