目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1246.01600
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD模型選擇
{kipp_usa/schnellspanner/vertical_toggle_clamps/k1246_asmtab.prj},{NB=K1246.016000},{OG=75},{OH=95},{A1=27.0},{B=12},{B1=6},{B2=12.2},{B3=6.2},{C=34.0},{C1=11},{H=136.0},{L=70.0},{L1=43.0},{L2=24.9},{HALTEKRAFTF1=1200},{HALTEKRAFTF2=1600},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1000},{GEW=0.2003},{EAN=4059245328352},{XA=6.000},{XB=50.000},{XC=74.64154},{XD=54.94800},{TYP=6},{TYP1=2},{TYP2=3},{TYP3=12},{TYP4=17},{TYP5=3},{TYP6=4},{TYP7=5},{TYP8=3},{TYP9=1},{BESTKIPPUSA=K1246.01600},{FORM=A},{A=12.7},{C2=5.5},{D=5.2},{M=M6x50},{HANDKRAFT=100},{BS=Infotext},{INFO=Info},{ROHS=Yes},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1246_schb.prj},{EOL=31.12.2099},{POS=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
KIPP USA
Description
K1246 - Toggle clamps vertical with straight foot and adjustable clamping spindle
Bill of material
K1246.01600
BESTKIPPUSA
Order No.
K1246.01600
K1246.01600
FORM
Form
A
A
POS
Position
closed
open
closed
open
OG
opening angle of handle
75
75
°
OH
opening angle of holding arm
95
95
°
A
distance
12.7
12.7
mm
A1
width
27.0
27.0
mm
B
width
12
12
mm
B1
width
6
6
mm
B2
width
12.2
12.2
mm
B3
width
6.2
6.2
mm
C
height
34.0
34.0
mm
C1
height
11
11
mm
C2
distance
5.5
5.5
mm
D
diameter
5.2
5.2
mm
H
height
136.0
136.0
mm
L
Length
70.0
70.0
mm
L1
Length
43.0
43.0
mm
L2
Length
24.9
24.9
mm
M
thread
M6x50
M6x50
mm
HANDKRAFT
hand force FH
100
100
N
HALTEKRAFTF1
Holding force F1
1200
1200
N
HALTEKRAFTF2
Holding force F2
1600
1600
N
SPANNKRAFTF3
Clamping force F3
800
800
N
SPANNKRAFTF4
Clamping force F4
1000
1000
N
GEW
Approx. weight
0.2003
0.2003
kg
BS
Description
Information
Infotext
INFO
Technical Information
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
4059245328352
4059245328352
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求