目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2022.282100610
KIPP USA
Telescopic slides
Powered by
CAD模型選擇
{kipp_usa/telescopic_slides/21330_asmtab.prj},{NB=K2022.2821006100},{GR=28},{B=28},{B1=15.0},{H=13},{H1=12.25},{H2=7.5},{L=610},{L1=20},{L2=25},{L3=80},{R=1.0},{S1=210},{COY=12180},{COZ=8526},{MX=59.7},{MY=298},{MZ=426},{ANZAHL=3},{GEW=0.9700},{EAN=4059245817740},{CX=360.000},{VERS=15.000},{BESTKIPPUSA=K2022.282100610},{D=für Schraube M5},{D1=M5},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=NORELEM,KIPP,KIPP_USA,},{PPATH=21330_schb.prj},{EOL=31.12.2099},{S=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 31
HELP_VARIABLE
Company
KIPP USA
Description
K2022 - Linear ball bearing with internal race
Bill of material
K2022.282100610
BESTKIPPUSA
Order No.
K2022.282100610
K2022.282100610
GR
28
28
B
height
28
28
mm
B1
height
15.0
15.0
mm
S
S (Hub)
mm
Enter value for S
S (Hub)
mm
cm
inch
ft
確定
D
thread
for M5 screw
for M5 screw
mm
D1
thread
M5
M5
mm
H
width
13
13
mm
H1
width
12.25
12.25
mm
H2
width
7.5
7.5
mm
L
Length
610
610
mm
L1
distance
20
20
mm
L2
distance
25
25
mm
L3
distance
80
80
mm
R
Radius
1.0
1.0
mm
S1
Length
210
210
mm
COY
12180
12180
N
COZ
8526
8526
N
MX
59.7
59.7
Nm
MY
298
298
Nm
MZ
426
426
Nm
ANZAHL
No. of holes
3
3
GEW
Approx. weight
0.9700
0.9700
kg
INFO
Technical Information
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
4059245817740
4059245817740
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求