KISTLER Type 4001A102FA2,0
Kistler
Pressure
Piezoresistive pressure sensors
Transmitter
4001A
Powered by
CAD模型選擇
{kistler/01_pressure/01_piezores_pressure_sens/02_transmitter/4001a/4001a_asmtab.prj},{NB=KISTLER Typ 4001A102FA2,0(Sensor)},{IDNR=},{TYP=4001A},{DB=Datenblatt},{MK1=1},{MK2=02},{F=F},{BS=Sensor},{PPATH=4001a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
4001A - RTM-Sensor M12x1 Measuring chain
Bill of material
KISTLER Type 4001A102FA2,0
TYP
Type
4001A
MK1
Measuring range channel 1
Measuring range channel 1 (0 ... 10 bar)
Measuring range channel 1 (0 ... 20 bar)
Measuring range channel 1 (0…50 bar)
Measuring range channel 1 (0 ... 10 bar)
Measuring range channel 1 (0 ... 20 bar)
Measuring range channel 1 (0…50 bar)
MK2
Measuring range channel 1
Measuring range channel 2 (0 ... 2 bar)
Measuring range channel 2 (0 ... 5 bar)
Measuring range channel 2 (0 ... 10 bar)
Measuring range channel 2 (0 ... 2 bar)
Measuring range channel 2 (0 ... 5 bar)
Measuring range channel 2 (0 ... 10 bar)
F
Filter
Filter up circuit
No filter
Filter up circuit
No filter
BS
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
SAP
Material numbers
000000000018033810
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求