KISTLER Type 4080A005-LC
Kistler
Pressure
Piezoresistive pressure sensors
Transmitter
4080A
Powered by
CAD模型選擇
{kistler/01_pressure/01_piezores_pressure_sens/02_transmitter/4080a/4080a_asmtab.prj},{NB=KISTLER Typ 4080A005-LC(Sensor)},{TYP=4080A},{DB=Datenblatt},{DRBER=005},{ANS=LC},{KL=},{BS=Sensor},{PPATH=4080a_asmtpl.prj},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
4080A - Transmitter M6
Bill of material
KISTLER Type 4080A005-LC
TYP
Type
4080A
DRBER
Pressure range
0 ... 5 bar
0 ... 10 bar
0 ... 20 bar
0 ... 130 bar
0 ... 250 bar
0 ... 5 bar
0 ... 10 bar
0 ... 20 bar
0 ... 130 bar
0 ... 250 bar
bar
ANS
Electrical connection
Lemo Connector
Flylead
Lemo Connector
Flylead
KL
Cable length
without cable (for Lemo)
without cable (for Lemo)
BS
Hole/Sensor
Sensor
Mounting bore with extraction body
Sensor
Mounting bore with extraction body
SAP
Material numbers
000000000018020386
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求