KISTLER Type 4502A200RA
Kistler
Torque
Rotating sensors DMS
Powered by
CAD模型選擇
{kistler/03_torque/02_rotating_sensors_dms/4502a_ra_asmtab.prj},{NB=KISTLER Typ 4502A200RA},{TYP=4502A200RA},{M=200},{DB=Datenblatt},{AS=±5},{MA=28},{RL=300},{A=125},{B=58},{C=76},{D=112},{E=159},{F=27},{G=28},{H=2},{I=22},{J=39},{K=12.5},{L=20},{MX=64},{N=30.5},{O=120},{P=100},{Q=10},{T=68},{U=43},{V=8},{W=M5 4x},{X=8},{Y=-},{Z=10},{AL=400},{VERS=14},{AN=Welle},{NM=200},{ND=7000},{GM=<1.5x Nenndrehmoment},{WM=<0.7x Nenndrehmoment},{GS=0.2},{DM=2x360 Imp/Umdr.},{WG=6.3},{BT=0...70},{GE=Aluminium, harteloxiert},{SA=IP 40},{EA=12-pol. Binder-Stecker},{SI=berührungslos},{PPATH=4502a_ra_asmtpl.prj},{SAP=000000000018002510},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Kistler
Description
4502A RA - Torque Sensor
Bill of material
KISTLER Type 4502A200RA
TYP
Type
4502A200RA
4502A200RA
M
Measuring Range
200
200
Nm
AS
Output Signal
±5
V
MA
Shaft
28
28
RL
Max. radial force
300
300
N
SAP
Material numbers
000000000018002510
000000000018002510
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求