KISTLER Type 5015A0000
Kistler
Electronics
Charge amplifiers
Laboratory
Powered by
CAD模型選擇
{kistler/07_electronics/01_charge_amplifiers/01_laboratory/5015a_asmtab.prj},{NB=KISTLER Typ 5015A0000},{IDNR=},{TYP=5015A},{OPT1=0},{OPT2=0},{OPT3=0},{OPT4=0},{PPATH=5015a_asmtpl.prj},{DB=Datenblatt},{INFO=Für weitere Informationen über dieses oder andere Kistler Produkte: hier klicken}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Kistler
Description
5015A - Charge Meter
Bill of material
KISTLER Type 5015A0000
TYP
Type
5015A
OPT1
Coupling size/measuring range
0 - 19'' rack module version according to DIN41494," width 14 TE and height 3 HE"
1 - Desktop version with support bracket
0 - 19'' rack module version according to DIN41494," width 14 TE and height 3 HE"
1 - Desktop version with support bracket
OPT2
Coupling size/measuring range
0 - Without interface option
1 - With IEEE-488 interface (option)
0 - Without interface option
1 - With IEEE-488 interface (option)
OPT3
Coupling size/measuring range
0 - Adjusted in the factory to 230V~," switching to 115V~ supply by the user possible at any time"
1 - Adjusted in the factory to 115V~," switching to 230V~ supply by the user possible at any time"
0 - Adjusted in the factory to 230V~," switching to 115V~ supply by the user possible at any time"
1 - Adjusted in the factory to 115V~," switching to 230V~ supply by the user possible at any time"
OPT4
Coupling size/measuring range
0 - Without voltage input
1 - With voltage input for sensors with integrated Piezotron® circuitry (option)
0 - Without voltage input
1 - With voltage input for sensors with integrated Piezotron® circuitry (option)
SAP
Material numbers
000000000018004399
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求