HJ-223020.2RS
JTEKT Corporation(Koyo)
Needle roller bearings
Machined ring needle roller bearings
Inch Series HJ
Without Inner Ring
Powered by
CAD模型選擇
{koyo/needle_roller_bearings/machined_ring_nrb/inch_series_hj/without_inner_ring/seal_on_each_side_asmtab.prj},{NB=HJ-223020.2RS},{ORDER=HJ-223020.2RS},{FW=34.925},{D=47.625},{C=31.75},{B=31.75},{R=1.02},{CR=39.8},{C0=64.1},{CU=10.10},{NO=5600},{SR=0.500},{DW=3.9370},{L=19.4310},{M=3.0},{H=0.8},{RR=4.0},{ST=15-D},{NOB=21},{BRK=21.000},{S=NK},{T=40},{CC=31.750},{PDF=166},{PPATH=seal_on_each_side_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Seal on each side
Bill of material
HJ-223020.2RS
ORDER
Bearing No.
HJ-223020.2RS
HJ-223020.2RS
FW
Inside Diameter
34.925
34.925
mm
D
Outside Diameter
47.625
47.625
mm
C
Bearing Width
31.75
31.75
mm
R
Radius
1.02
1.02
mm
CR
Basic dynamic load rating
39.8
39.8
kN
C0
Basic static load rating
64.1
64.1
kN
CU
Fatigue limit load
10.10
10.10
kN
NO
Limiting speeds (Grease)
5600
5600
rpm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求