5201-SV80x2-B20-IGM5x15ZZ-150
Kraus
Conveyor rollers
Driven rollers
With chain drive
Powered by
CAD模型選擇
{kraus/conveyor_rollers/driven_rollers/with_chain_drive/5201_series_asmtab.prj},{NB=5201-SV80x2-B20-IGM5x15ZZ-1500},{SERIES=5201},{TD=80x2},{D=20},{TM=SV},{PVC=},{PVCL=0},{AC=IGM},{AC1=IGM5x15},{AM=B},{AK=ZZ},{EBL=150},{ETL=45.000},{PPATH=series_5201/parts/5201_series_asmtpl.prj},{KEYWORDS=tragrolle,conveyor roller,förderrolle,Stahlförderrolle,Universalförderrolle,Festantriebsförderrolle, rollenbahn,roller,conveyor,förderbandrolle,schwerkraftrolle,förderbandtragrolle,förderbandförderrolle,schwerlastrolle,förderrolle für innenbereich,stahlrolle,steel roller,bandführungsrolle},{EBLX=0},{EBLMIN=199},{PVCMIN=100.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Kraus
Description
Series 5201 Conveyor roller/idler - Pallet Roller for Accumulation adjustable
Bill of material
5201-SV80x2-B20-IGM5x15ZZ-150
SERIES
Series
5201
TD
Tube diameter
Ø80x2
Ø80x3
Ø88.9x2.9
Ø108x3.25
Ø133x3.6
Ø80x2
Ø80x3
Ø88.9x2.9
Ø108x3.25
Ø133x3.6
mm
D
Axle diameter
20
20
mm
TM
Tube material
Galvanized steel
Bright steel
Stainless steel
Galvanized steel
Bright steel
Stainless steel
PVC
PVC sleeve
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 85° Shore silvergray, WS=3mm
Soft PVC sleeve 85° Shore black, WS=2mm
No PVC
Soft PVC sleeve 63° Shore silver-gray, WS=1.5mm
Soft PVC sleeve 63° Shore silver-gray, WS=2mm
Soft PVC sleeve 63° Shore silver-gray, WS=3mm
Soft PVC sleeve 63° Shore silver-gray, WS=5mm
Soft PVC sleeve 85° Shore silvergray, WS=3mm
Soft PVC sleeve 85° Shore black, WS=2mm
PVCL
PVC sleeve length
mm
AC
Axle type
Internal thread
Internal thread
AC1
Axle type size
IGM5x15
IGM6x15
IGM8x15
IGM10x20
IGM12x20
IGM16x24
IGM5x15
IGM6x15
IGM8x15
IGM10x20
IGM12x20
IGM16x24
EBL
Fitting length
mm
Enter value for EBL
Fitting length
mm
cm
inch
ft
確定
RO
Tube length
52
mm
RL
Roller length
62
mm
AL
Axle length
150
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求