Nederlands
polski
português
русский
Türkçe
中文
中文
Amamix-Mixer+Accessories (World)- 300 3 2 0 0 6 6 30
ksb
Products
Mixers / agitators
Submersible mixers
Amamix
Powered by
CAD模型選擇
{ksb/1products/2mixers/2submersible_mixers/amamix/amamix-world-assembly_asmtab.prj},{NB=Amamix-Mixer+Accessories (World)- 3003 200663064501.812000 0001961A09A},{IDNR=2},{PROPDIA=300},{TYPACCS=6},{JETRNG=0},{PRDCPT=30},{RTDFRQ=50},{INSTTYP=4},{MTRVER=6},{PROPMAT=3},{BLADE=2},{MTRPOLE=6},{MTRSIZE=0},{RTDPWR=1.8},{KTR=12},{HORSWL=0},{VERSWL=0},{PTCHADP=0},{PITCHSWL=0},{PITCHANG=0},{LFTHOOK=1},{GTL=0},{HT=196},{PPATH=amamix-world-assembly_asmtpl.prj},{TSGCODE=A09A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
ksb
描述
Amamix-Mixer+Accessories (World) - Submersible motor driven mixer
明细表
Amamix-Mixer+Accessories (World)- 300 3 2 0 0 6 6 30
PROPDIA
Nominal Propeller Diameter
300
300
mm
TYPACCS
Type of accessories
Accessories 6
Accessories 7
Accessories 22
Accessories 6
Accessories 7
Accessories 22
JETRNG
Jet ring
Without jet ring
Without jet ring
PRDCPT
Material varient of unit
C
G
C
G
RTDFRQ
Rated frequency
50Hz
60Hz
50Hz
60Hz
Hz
INSTTYP
Installation type
Floor mounting
Floor mounting
MTRVER
Motor version
UD
YD
UD
YD
PROPMAT
Material variant of propeller
C
C
BLADE
No. of blades
2
3
2
3
MTRPOLE
No. of motor poles
6
6
MTRSIZE
Motor size
0
2
0
2
RTDPWR
Rated power
1.8 kW
1.8 kW
kW
KTR
Square guide rail
None
None
HORSWL
Horizontal swivel
°
VERSWL
Vertical swivel
0.000
0.000
PTCHADP
Pitch adaptor
None
None
PITCHSWL
Pitch swivel
None
None
°
PITCHANG
Pitch angle
0.000
0.000
°
LFTHOOK
Lifting hook
Yes
No
Yes
No
GTL
Guide tube length
0.000
0.000
mm
HT
Mixer height from base
196.000
213.000
196.000
213.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求