Tripartite ball valve DN020 DIN (1.4435) system KST 705584 999277 999279
KST
8. Ball Cock
8.1 Tripartite ball cock/ball valve system KST - aseptic type -
Powered by
CAD模型選擇
{kst/kugelhahn/3-teil_kugelhahn_sys_kst/din_3t_kugelhahn_s_kst_asmtab.prj},{NB=3-teiliger Kugelhahn DN020 DIN (1.4435) System KST 705584 999277 999279},{DN=DN020},{AB=23.0 x 1.5},{A=23},{B=20},{C=133},{MAT=1.4435},{IO=Ra<=0.6m (STERI-line)},{ARTNRR=705584},{PPATH=din_3t_kugelhahn_s_kst_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
KST
Description
8.1.1 DIN - Tripartite ball cock/ball valve system KST - aseptic type
Bill of material
Tripartite ball valve DN020 DIN (1.4435) system KST 705584 999277 999279
DN
dimension
DN020
DN020
AB
dimension
23.0 x 1.5
23.0 x 1.5
mm
A
external diameter
23
23
mm
B
internal diameter
20
20
mm
C
total lenght
133
133
mm
MAT
Material
1.4435
IO
internal surface finish
Ra<=0.6µm (STERI-line©)
Ra<=0.5µm (STERI-line©)
Ra<=0.4µm (HQ-line©)
Ra<=0.25µm (HQ-line©)
Ra<=0.6µm (STERI-line©)
Ra<=0.5µm (STERI-line©)
Ra<=0.4µm (HQ-line©)
Ra<=0.25µm (HQ-line©)
ARTNR
ordner No.
705584
705584
ARTNR1
(additional) ordner No.
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求