Red-Stück E DIN 11852-RE DN040/DN032 DIN (1.4404) 703619 999277 999284
KST
3. Reducers
3.4 Eccentric reducer -short type- E DIN 11852-RE
Powered by
CAD模型選擇
{kst/reduzierungen/red_stueck_e_din11852_re/din_red_stueck_e_din11852_re.prj},{NB=Red-Stueck E DIN 11852-RE DN040/DN032 DIN (1.4404) 703619 999277 999284},{DN=DN040/DN032},{B=38},{B1=32},{C=16.5},{D=1.5},{WS=MB = Ra<0,8µm - 1.4435},{IO=Ra<0.8µm (STERI-line)},{VER=13}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
KST
Description
3.4.1 DIN - Red-Stück E DIN 11852-RE
Bill of material
Red-Stück E DIN 11852-RE DN040/DN032 DIN (1.4404) 703619 999277 999284
DN
dimension
DN040/DN032
DN040/DN032
B
internal diameter
38
38
mm
B1
internal diameter
32
32
mm
C
total lenght
16.5
16.5
mm
D
wall thickness
1.5
1.5
mm
WS
Material
MB = Ra<0,8µm - 1.4435
MB = Ra<0,8µm - 1.4404
MB = Ra<0,8µm - 1.4435
MB = Ra<0,8µm - 1.4404
IO
internal surface finish
Ra<0.8µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
Ra<0.8µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.4µm (HQ-line©)
Ra<0.25µm (HQ-line©)
ARTNR
ordner No.
703619
703619
ARTNR1
(additional) ordner No.
999284
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求