End cap for tubes DN025 DIN (1.4435) 704133 999277 999279
KST
2. Fittings
2.10 STERI-Cap© End cap for tubes with orbital welding end
Powered by
CAD模型選擇
{kst/rohrverbindungen/steri-cap/din_steri_cap.prj},{NB=STERI-Cap DN025 DIN (1.4435) 704133 999277 999279},{DN=DN025},{AB=29.0 x 1.5},{A=29},{B=26},{C=30},{H1=15},{R=5},{R1=1},{MAT=1.4435},{OFB=MB = Ra<0,8µm},{IO=Ra<0.6µm (STERI-line)},{ARTNRR=704133}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
KST
Description
2.10.1 DIN - End cap for tubes with orbital welding end
Bill of material
End cap for tubes DN025 DIN (1.4435) 704133 999277 999279
DN
dimension
DN025
DN025
AB
dimension
29.0 x 1.5
29.0 x 1.5
mm
A
external diameter
29
29
mm
B
internal diameter
26
26
mm
C
total lenght
30
30
mm
MAT
Material
1.4435
OFB
Surface condition
MB = Ra<0,8µm
μm
IO
internal surface finish
Ra<0.6µm (STERI-line)
Ra<0.5µm (STERI-line)
Ra<0.4µm (HQ-line)
Ra<0.25µm (HQ-line)
Ra<0.6µm (STERI-line)
Ra<0.5µm (STERI-line)
Ra<0.4µm (HQ-line)
Ra<0.25µm (HQ-line)
μm
ARTNR
ordner No.
704133
704133
ARTNR1
(additional) ordner No.
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求