STERI-Cross© DN025 ISO (1.4435) 704973 999279
KST
5. Tee / Cross pieces
5.7 STERI-Cross© / HQ-Cross© (aseptic cross piece -long/equal)
Powered by
CAD模型選擇
{kst/t_kreuz_stuecke/steri_hq_cross/iso_steri_hq_cross.prj},{NB=STERI-Cross DN025 ISO (1.4435) 704973 999279},{DN=DN025},{AB=33.7 x 2.0},{A=33.7},{B=29.7},{C=120},{C2=60},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)},{ARTNR2K400=**5},{ARTNR2EPOL=**16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
KST
Description
5.7.2 ISO - STERI-Cross© / HQ-Cross© (aseptic cross piece -long/equal-)
Bill of material
STERI-Cross© DN025 ISO (1.4435) 704973 999279
DN
dimension
DN025
DN025
AB
dimension
33.7 x 2.0
33.7 x 2.0
mm
A
external diameter
33.7
33.7
mm
B
internal diameter
29.7
29.7
mm
C
total lenght
120
120
mm
C2
length of the branch
60
60
mm
LINE
STERI-line© or HQ-line©
STERI-line©
HQ-line©
STERI-line©
HQ-line©
OFB
Surface condition
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
ARTNR
ordner No.
704973
704973
ARTNR1
(additional) ordner No.
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求