STERI-TKR© DN065/DN020 DIN (1.4435) DIN 11865-TK 702779 999279
KST
5. Tee / Cross pieces
5.4 STERI-TKR© / HQ-TKR© DIN 11865-TK (aseptic tee -short/reduced-)
Powered by
CAD模型選擇
{kst/t_kreuz_stuecke/steri_tkr_hq_tkr_din11865_tk/din_steri_hq_tkr.prj},{NB=STERI-TKR DN065/DN020 DIN (1.4435) DIN 11865-TK 702779 999279},{DN=DN065/DN020},{A=70},{B=66},{A1=23},{B1=20},{C=210},{D=37.0},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)},{ARTNRMB=702779},{ARTNRK400=708324},{ARTNREPOL=708367},{ARTNR2K400=**30},{ARTNR2EPOL=**90}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 60
HELP_VARIABLE
Company
KST
Description
5.4.1 DIN - STERI-TKR© / HQ-TKR© DIN 11865-TK (aseptic tee -short/reduced-)
Bill of material
STERI-TKR© DN065/DN020 DIN (1.4435) DIN 11865-TK 702779 999279
DN
dimension
DN065/DN020
DN065/DN020
A
external diameter
70
70
mm
B
internal diameter
66
66
mm
A1
external diameter (branch)
23
23
mm
B1
internal diameter (branch)
20
20
mm
C
total lenght
210
210
mm
D
length of the branch
37.0
37.0
mm
LINE
STERI-line© or HQ-line©
STERI-line©
HQ-line©
STERI-line©
HQ-line©
OFB
Surface condition
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
ARTNR
ordner No.
702779
702779
ARTNR1
(additional) ordner No.
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5.3.2 ISO - STERI-TR© / HQ-TR© DIN 11865-T (aseptic tee -long/reduced-)
KST
05.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求