STERI-TR© DN065/DN020 ISO (1.4435) DIN 11865-T 702315 999279
KST
5. Tee / Cross pieces
5.3 STERI-TR© / HQ-TR© DIN 11865-T (aseptic tee -long/reduced-)
Powered by
CAD模型選擇
{kst/t_kreuz_stuecke/steri_tr_hq_tr_din11865_t/iso_steri_hq_tr.prj},{NB=STERI-TR DN065/DN020 ISO (1.4435) DIN 11865-T 702315 999279},{DN1=DN065},{DN2=DN020},{A=76.1},{B=72.1},{A1=26.9},{B1=23.7},{C=220.0},{D=90.0},{LINE=STERI-line},{OFB=MB = Ra>0,8µm},{IO=Ra<0.6µm (STERI-line)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 64
HELP_VARIABLE
Company
KST
Description
5.3.2 ISO - STERI-TR© / HQ-TR© DIN 11865-T (aseptic tee -long/reduced-)
Bill of material
STERI-TR© DN065/DN020 ISO (1.4435) DIN 11865-T 702315 999279
DN
dimension
DN065/DN020
DN065/DN020
A
external diameter
76.1
76.1
mm
B
internal diameter
72.1
72.1
mm
A1
external diameter (branch)
26.9
26.9
mm
B1
internal diameter (branch)
23.7
23.7
mm
C
total lenght
220.0
220.0
mm
D
length of the branch
90.0
90.0
mm
LINE
STERI-line© or HQ-line©
STERI-line©
HQ-line©
STERI-line©
HQ-line©
OFB
Surface condition
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
MB = Ra>0,8µm
K400 = Ra<0,8µm
e-pol.= Ra<0,5µm-0,8µm
IO
internal surface finish
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
Ra<0.6µm (STERI-line©)
Ra<0.5µm (STERI-line©)
ARTNR
ordner No.
702315
702315
ARTNR1
(additional) ordner No.
999279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求