KVT FTI37M5ST
KVT Fastening
FASTEKS® Self-cutting threaded inserts
Chip reservoir short
Powered by
CAD模型選擇
{kvt/fasteks_gewindeeinsaetze/chip_reservoir_short/gewinaetze_fti_37.prj},{NB=KVT FTI37M5ST},{BZC=FTI37M5},{D=M5},{NDM=4.000},{L=7},{D1=8.0},{P=1.00},{PX=1.000},{T=9},{DD=7.6–7.7},{DD1=7.4–7.7},{W=1.60},{W1=2.40},{W2=2.00},{MAT=ST}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
KVT Fastening
Description
FASTEKS® - Self-cutting threaded inserts with chip reservoir, short
Bill of material
KVT FTI37M5ST
BZC
Part description
FTI37M5
FTI37M5
D
Plastic
M5
M5
mm
L
Length
7
7
mm
D1
Diameter
8.0
8.0
mm
P
Pitch
1.00
1.00
mm
T
min.
9
9
mm
DD
Metal
7.6–7.7
7.6–7.7
mm
DD1
Plastic
7.4–7.7
7.4–7.7
mm
W
Light alloys
1.60
1.60
mm
W1
Cast iron
2.40
2.40
mm
W2
Plastic
2.00
2.00
mm
MAT
Material
Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
Stainless steel 1.4305
Case-hardened steel, zinc-plated, blue passivated, conform to RoHS
Stainless steel 1.4305
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求