KVT PFC2-M4-94
KVT Fastening
PEM® self-clinching fasteners
Self-clinching panel fasteners
Powered by
CAD模型選擇
{kvt/pem_einpressbefestiger/pfc2/pfc2_asmtab.prj},{NB=KVT PFC2-M4-94 (1)},{IDNR=},{BZC=PFC2-M4-94},{W=Schraube, Einpressbuchse und Feder aus nichtrostendem Stahl 18/8 (AISI 300) passiviert},{INST=1},{D1=M4},{LB=7.95},{G=14.3},{H2=6.4},{D2=7.90},{D3=9.53},{H1=2.08},{T1=11.43},{T2=17.53},{MRL=7.87},{NDM=4.0},{KDMV=3.141},{KDMM=3.242},{VERS=1},{PPATH=pfc2_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 11
HELP_VARIABLE
Company
KVT Fastening
Description
PFC2 - Self-clinching captive panel screw
Bill of material
KVT PFC2-M4-94
BZC
Part description
PFC2-M4-94
PFC2-M4-94
W
Material
Screw, self-clinching standoff and spring of stainless steel 18/8 (AISI 300) passivated
INST
Install
not installed
installed
not installed
installed
D1
Thread
M4
M4
LB
Hole-Ø in sheet +0.08 0
7.95
7.95
mm
G
±0.4
14.3
14.3
mm
H2
±0.64
6.4
6.4
mm
D2
max.
7.90
7.90
mm
D3
±0.25
9.53
9.53
mm
H1
±0.13
2.08
2.08
mm
T1
max.
11.43
11.43
mm
T2
±1.02
17.53
17.53
mm
MRL
Min. edge distance up to the hole centre
7.87
7.87
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求