目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1.5 Pin 3,6 for type F6 Art. Nr. 44429327
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1.5 Contacts
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_ls_1_5_kontakte/epic_ls1_5_stift_3_6_fuer_kg.prj},{NB=Epic LS1.5 Stift 3,6 fuer Kupplungsgehaeuse Art. Nr. 44429327(P)},{ATN=44429327},{WG=6.0},{VPE=10},{BG=10},{D1=4.300},{D2=5.600},{D3=4.500},{D4=2.850},{EAN=4044775042694},{ARTB=EPIC LS1.5 F SCEM 3,6MM AU 2,5-4,0 (10)},{EDZ=LAPP.44429327.edz},{GTIN=4044775042694},{CTN=85369010},{TC=44429327},{IDNR=},{W=0.00605},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44429327},{AAO676=44429327},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® POWER LS1.5 F SCM 3,6MM AU 2,5-4,0; Contact; Pin; Crimp Termination; for cross-section (min./max.): 2.5mm² - 4mm²; Brass Gold-plated},{DESCRIPTION_SHORT=EPIC® POWER LS1.5 Contacts},{VER100=P}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1.5 Pin 3,6 for type F6
Bill of material
EPIC® POWER LS1.5 Pin 3,6 for type F6 Art. Nr. 44429327
EAN
International article number
4044775042694
4044775042694
ATN
Article number
44429327
44429327
ARTB
Article description
EPIC LS1.5 F SCEM 3,6MM AU 2,5-4,0 (10)
EPIC LS1.5 F SCEM 3,6MM AU 2,5-4,0 (10)
WG
Weight
6.0
6.0
g
VPE
Package [pc]
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求