目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC SIGNAL M23 Inserts 12E D-SUB Art. Nr. 44420121
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Inserts
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_einsatz/m23_insert_12e_d-sub.prj},{NB=EPIC SIGNAL M23 Inserts 12E D-SUB Art. Nr. 44420121},{ATN=44420121},{KON=12},{WG=3.0},{VPE=20},{VERS=1},{EAN=4044774385006},{ARTB=EPIC SIGNAL M23 12E S D-SUB (20)},{ART=E-Teil},{EIN=ohne Kontakte},{EDZ=LAPP.44420121.edz},{GTIN=4044774385006},{CTN=85472000},{TC=44420121},{IDNR=},{W=0.04},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44420121},{AAO676=44420121},{CNS_ELECTRO_MATERIAL=Polyamide},{DESCRIPTION_LONG=EPIC® SIGNAL M23 12E S D-Sub (20); Circular Connectors; M 23 Signal; Pin; Number of contacts: 12; for cross-section (min./max.):0.08mm² - 1.0mm²; },{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Inserts 12 pole D-Sub}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 Inserts 12E D-SUB
Bill of material
EPIC SIGNAL M23 Inserts 12E D-SUB Art. Nr. 44420121
EAN
International article number
4044774385006
4044774385006
ATN
Article number
44420121
44420121
ARTB
Article description
EPIC SIGNAL M23 12E S D-SUB (20)
EPIC SIGNAL M23 12E S D-SUB (20)
ART
Part
E-Part
KON
Contacts
12
EIN
Inserts
without contacts
WG
Weight
3.0
3.0
g
VPE
Package [pc]
20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求