目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SIGNAL M23 D6 TWIST Art. Nr. 381166482
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Housings
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_gehause/m23_d6_twist_housing.prj},{NB=EPIC SIGNAL M23 D6 TWIST Art. Nr. 381166482},{EAN=4064728639573},{ATN=381166482},{ARTB=EPIC SIGNAL M23 D6 TWIST N 7-10 (20)},{WG=90.0},{VPE=20},{F=10.0},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lapp.com/},{AAQ326=https://www.lapp.com/de/de/p/381166482},{AAO676=381166482},{TC=EPIC SIGNAL M23 D6 TWIST N 7-10 (20)},{GTIN=4064728639573},{CTN=85366990},{W=0.09},{AAU732=EPIC SIGNAL M23},{DESCRIPTION_LONG=EPIC SIGNAL M23 D6 TWIST N 7-10 (20)},{DESCRIPTION_SHORT=EPIC SIGNAL M23 D6 TWIST},{AAC218=Yes},{AAB373=Central strap},{AAC108=IP68},{AAC820=-25°C, -40°C static (no plugging or unplugging)},{AAC821=125},{AAB224=vertical},{AAG021=Miscellaneous},{AAB396=nickel-plated}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 D6 TWIST - Housing D6 TWIST
Bill of material
EPIC® SIGNAL M23 D6 TWIST Art. Nr. 381166482
EAN
International article number
4064728639573
4064728639573
ATN
Article number
381166482
381166482
ARTB
Article description
EPIC SIGNAL M23 D6 TWIST N 7-10 (20)
EPIC SIGNAL M23 D6 TWIST N 7-10 (20)
WG
Weight
90.0
g
VPE
Package [pc]
20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求