目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SIGNAL M23 F7 +20° Art. Nr. 44420002
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Housings
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_gehause/m23_f7_housing_asmtab.prj},{NB=EPIC CIRCON M23 F7 Housing +20° (5) Art. Nr. 44420002},{ATN=44420002},{WG=94.0},{VPE=20},{CODX=20},{EAN=4044773794991},{ARTB=},{ART=M23 F7},{COD=+20°},{KAB=7 - 10},{BEF=Ø3.2mm (4x), M25x1.5 (mit Gegenmutter)},{EDZ=LAPP.44420002.edz},{CNS_CONNECTOR_POLARIZATION=Rot (+20°)},{CTN=85366990},{CP=Rot (+20°)},{TC=44420002},{GTIN=4044773794991},{IDNR=},{W=0.094},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=44420002},{AAO676=44420002},{CNS_ELECTRO_MATERIAL=Zink},{DESCRIPTION_LONG=EPIC® SIGNAL M23 F7 +20 7-10 (20); Circular Connectors; M 23 Signal; Red (+20°); Control Cabinet Bushing; clamping range (min./max.): 7mm - 10mm},{NUT=5.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 F7 - Housing F7
Bill of material
EPIC® SIGNAL M23 F7 +20° Art. Nr. 44420002
EAN
International article number
4044773794991
4044773794991
ATN
Article number
44420002
44420002
ART
Part
M23 F7
COD
Coding
+20°
+20°
NUT
Counter nut position
mm
Enter value for NUT
Counter nut position
mm
cm
inch
ft
確定
KAB
Cable clamping range
7 - 10
7 - 10
BEF
Fastening type
Ø3.2mm (4x), M25x1.5 (with counter nut)
WG
Weight
94.0
94.0
g
VPE
Package [pc]
20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求