目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® SIGNAL M23 - Female Contacts Art. Nr. 72401600
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® SIGNAL M23 Contacts
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_circon_m23_kontakte/epic_m23_kontakte_2.prj},{NB=EPIC CIRCON Kontakte M23 Buchsenkontakte Art. Nr. 72401600(P)},{ATN=72401600},{WG=0.6},{VPE=100},{VERSX=7},{VERSXX=1},{EAN=4044773744668},{ARTB=2 mm Buchse crimp},{ART=EPIC® M23 BCEMS 2 mm AU 1.0 - 2.5 (100)},{EDZ=LAPP.72401600.edz},{CTN=85369010},{TC=72401600},{GTIN=4044773744668},{IDNR=},{VERS=},{W=0.6},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lappgroup.com},{AAQ326=https://products.lappgroup.com/artno=72401600},{AAO676=72401600},{CNS_ELECTRO_MATERIAL=Brass},{DESCRIPTION_LONG=EPIC® SIGNAL M23 BCMS 2MM AU 1.0-2.5 (100; Contact; Socket; Crimp Termination; for cross-section (min./max.): 1mm² - 2.5mm²; Brass Gold-plated},{DESCRIPTION_SHORT=EPIC® SIGNAL M23 Contacts},{VER100=P}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL M23 - Female Contacts - Socket Crimp Termination
Bill of material
EPIC® SIGNAL M23 - Female Contacts Art. Nr. 72401600
EAN
International article number
4044773744668
4044773744668
ATN
Article number
72401600
72401600
ARTB
Article description
2 mm female crimp
2 mm female crimp
ART
Part
EPIC® M23 BCEMS 2 mm AU 1.0 - 2.5 (100)
EPIC® M23 BCEMS 2 mm AU 1.0 - 2.5 (100)
WG
Weight
0.6
0.6
g
VPE
Package [pc]
100
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求