目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC® POWER LS1 KIT 6 POLE Art. Nr. 75009690
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER LS1 KIT
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_power_ls1_kit/epic_power_ls1_kit_6pole_asmtab.prj},{NB=EPIC® POWER LS1 KIT 6 POLE Art. Nr. 75009690},{ATN=75009690},{WG=141.0},{VPE=1},{VER=2},{EAN=4044774419275},{ARTB=EPIC POWER LS1 KIT D6 5+PE K (1)},{ART=LS1 D6},{KI=6},{POL=5 + PE},{FMIN=7.5},{FMAX=15.5},{PPATH=parts/epic_power_ls1_kit_6pole_asmtpl.prj},{AAO677=LAPP},{MANUFACTURER_URL=https://www.lapp.com/},{AAQ326=https://www.lapp.com/de/de/epic-ls1-kits-6pol/p/75009690},{AAO676=75009690},{TC=EPIC® LS1 Kits 6pol.},{CTN=85366990},{CNS_ELECTRO_MATERIAL=Zink print cast},{BAD875=119},{AAU731=epic-industrie},{DESCRIPTION_LONG=Rundsteckverbinder; M 23 Power; Buchse; Anzahl der Kontakte: 5+PE; Kabelstecker; Klemmbereich (min./max.): 7.5mm - 15.5mm}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER LS1 KIT 6 POLE
Bill of material
EPIC® POWER LS1 KIT 6 POLE Art. Nr. 75009690
ATN
Article number
75009690
75009690
ARTB
Article description
EPIC POWER LS1 KIT D6 5+PE K (1)
EPIC POWER LS1 KIT D6 5+PE K (1)
KI
Contacts included
6
POL
Pin configuration
5 + PE
FMIN
Clamping range min.
7.5
7.5
mm
FMAX
Clamping range max.
15.5
15.5
mm
WG
Weight
141.0
141.0
g
VPE
Package [pc]
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求