目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SILVYN® SSUE Art. Nr. 61804603
LAPP
SILVYN® Protective Cable Conduit systems
Protective cable conduit systems metal
Galvanized steel / Stainless steel with interlocked profile
Powered by
CAD模型選擇
{lapp_kabel/silvyn/kabelschutzs_system_aus_metall/silvyn_ssue/silvyn_ssue.prj},{NB=SILVYN SSUE Art. Nr. 61804603},{EAN=4044773200836},{ATN=61804603},{ARTB=SILVYN SSUE 20/16,9x20,5},{T1=SSU},{CLR=Self colour},{NS=20},{OD=20.4},{ID=16.8},{R=45},{CNSMAT=Stainless steel},{VPE=25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
LAPP
Description
SILVYN® SSUE
Bill of material
SILVYN® SSUE Art. Nr. 61804603
EAN
International Article Number
4044773200836
4044773200836
ATN
Part number
61804603
61804603
ARTB
Article description
SILVYN SSUE 20/16,9x20,5
SILVYN SSUE 20/16,9x20,5
CLR
Color
Self colour
NS
Nominal Size
20
20
mm
OD
Outside diameter
20.4
20.4
mm
ID
Inside diameter
16.8
16.8
mm
VPE
Package [pc]
25
25
ST
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求