目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® ME-M 20x1,5 / 25x1,5 ATEX Art. Nr. 52104582
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable gland accessories Metric
SKINDICHT® Enlargers
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skindicht_verschraubungszubehoer_metrisch/skindicht_erweiterungen/me_m_atex.prj},{NB=SKINDICHT ME-M 20x1,5 / 25x1,5 ATEX Art. Nr. 52104582},{IDNR=},{EAN=4044773177398},{ATN=52104582},{ARTB=SKINDICHT ME-M ATEX 20x1,5/25x1,5},{M1=M 20x1,5},{NDM1=20.000},{KDM1=18.160},{M2=M 25x1,5},{NDM2=25.000},{KDM2=23.376},{SW=27},{A=30.0},{C=22.5},{D=6.5},{E=10.0},{F=15.0},{WG=27.7},{VPE=50},{G=13.000},{K=4.500},{J=2.000},{MATERIAL=Messing vernickelt},{M2X=25x1,5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
LAPP
Description
SKINDICHT® ME-M ATEX - Erweiterung Messing ATEX
Bill of material
SKINDICHT® ME-M 20x1,5 / 25x1,5 ATEX Art. Nr. 52104582
EAN
Int. Part number
4044773177398
4044773177398
ATN
Part number
52104582
52104582
ARTB
Article designation
SKINDICHT ME-M ATEX 20x1,5/25x1,5
SKINDICHT ME-M ATEX 20x1,5/25x1,5
M2
Inner thread
M 25x1,5
M 25x1,5
SW
Wrench size
27
27
mm
A
Width across corners
30.0
30.0
mm
C
Length
22.5
22.5
mm
D
Thread length
6.5
6.5
mm
E
Thread length
10.0
10.0
mm
F
Diameter
15.0
15.0
mm
WG
Weight
27.7
27.7
g
VPE
Package [pc]
50
50
MATERIAL
Material
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求