目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MSR-XL PG 11 Art. Nr. 52115790
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands nickel plated brass PG
SKINTOP® cable glands nickel plated brass PG
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_messing_vernickelt_pg/skintop_kabelversc_messing_vernickelt_pg/msr_xl.prj},{NB=SKINTOP MSR-XL PG 11 Art. Nr. 52115790(F=3)},{IDNR=MIN},{ATN=52115790},{PG=PG 11},{FMIN=3.0},{FMAX=7.0},{F=3},{NDM=18.600},{KDM=17.260},{SW=20},{A=22.2},{C=38.0},{D=12},{E=16.000},{H=3.500},{J=3.500},{K=3.500},{L=18.600},{N=9.000},{MATERIAL=Messing vernickelt},{VPE=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® MSR-XL - Kabelverschraubung Messing mit langem Anschlußgewinde
Bill of material
SKINTOP® MSR-XL PG 11 Art. Nr. 52115790
ATN
Part number
52115790
52115790
PG
Thread
PG 11
PG 11
FMIN
Klemmbereich min.
3.0
3.0
mm
FMAX
Klemmbereich max.
7.0
7.0
mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
確定
SW
Wrench size
20
20
mm
A
Ø
22.2
22.2
mm
C
38.0
38.0
mm
D
12
12
mm
MATERIAL
Material
Brass, nickel-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求