目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® STR-M 25x1,5 Art. Nr. 53111330
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands polyamide Metric
SKINTOP® cable glands polyamide metric
Powered by
CAD模型選擇
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_polyamid_metrisch/skintop_kabelversc_polyamid_metrisch/str_m.prj},{NB=SKINTOP STR-M 25x1,5 Art. Nr. 53111330(F=6)},{IDNR=},{ATN=53111330},{M=M 25x1,5},{ID=0.000},{RS=0.000},{FMIN=6.0},{FMAX=13.0},{F=6},{NDM=25.0},{P=1.5},{SW=30},{A=33.4},{C=40.0},{D=10.0},{E=19.0},{H=13.4},{J=5.6},{K=5.5},{L=26.9},{RAL7001=},{RAL7035=},{RAL9005=X},{MATERIAL=Kunststoff},{VPE=MIN}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
LAPP
Description
SKINTOP® STR-M - Cable gland plastic
Bill of material
SKINTOP® STR-M 25x1,5 Art. Nr. 53111330
ATN
Part number
53111330
53111330
M
Thread
M 25x1,5
M 25x1,5
FMIN
Klemmbereich min.
6.0
6.0
mm
FMAX
Klemmbereich max.
13.0
13.0
mm
F
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
確定
SW
Wrench size
30
30
mm
A
Width across corners
33.4
33.4
mm
C
40.0
40.0
mm
D
10.0
10.0
mm
RAL7001
Silver grey
RAL7035
Light grey
RAL9005
Deep black
X
X
MATERIAL
Material
Plastic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求