目錄: Lechler
Created: 10.07.2008
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Lechler
LECHLER 30846630
Lechler
Hollow cone nozzles
Tangential-flow hollow cone nozzles
308
Powered by
CAD模型選擇
{lechler/hohlkegelduesen/exzenter_hohlkegelduesen/308/308.prj},{NB=LECHLER_30846630},{IDNR=},{WINKEL=90},{TYPE=308466},{MAT=Ms},{B=2.00},{E=2.00},{V1=0.54},{V2=0.70},{V3=1.00},{V4=1.40},{V5=2.21},{V6=3.13},{D1=400},{D2=880}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
公司
Lechler
描述
Series 308 - Tangential-flow hollow cone nozzles Brass versions
明细表
LECHLER_30846630
WINKEL
Spray angle
90
°
TYPE
Type
308466
308466
MAT
Material No.
Brass
B
Bore diameter Ø
2.00
2.00
mm
E
Narrowest free cross section Ø
2.00
2.00
mm
V1
Volume flow at P=0.3 bar
0.54
0.54
l/min
V2
Volume flow at P=0.5 bar
0.70
0.70
l/min
V3
Volume flow at P=1.0 bar
1.00
1.00
l/min
V4
Volume flow at P=2.0 bar
1.40
1.40
l/min
V5
Volume flow at P=5.0 bar
2.21
2.21
l/min
V6
Volume flow at P=10.0 bar
3.13
3.13
l/min
D1
Spray diameter at H=250 mm and P=2 bar
400
400
mm
D2
Spray diameter at H=500 mm and P=2 bar
880
880
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求