RA35GMK1 slide
Line Tech
Distributed products
NSK
NSK Linear products
Roller guide RA series
Series with NSK K1
GM series
Parts
Powered by
CAD模型選擇
{line_tech/handelsprodukte/nsk/nsk_linear_products/roller_guide_ra_series/maintenance_free_series/gm_series/parts/ra_gm_em_k1_slide.prj},{NB=RA35GMK1_slide},{MN=RA35GM},{H=48},{E=6.5},{W2=33.0},{W=100},{L=165.000},{B=82},{J=62},{J2=52.000},{M=10.0},{TL1=13.000},{TL2=7.000},{Q2=8.6},{B1=9.0},{L1=111.400},{J1=24.700},{J3=29.700},{K=41.5},{T=12},{T1=8.0},{N=11},{W1=34},{H1=31.0},{F=40},{D=9.000},{DD=14.000},{HH=12.000},{B3=17.0},{G1=20},{D1=30.700},{D2=-12.600},{D3=9.000},{R1=3.000},{D11=18.000},{D22=9.000},{R2=14.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Line Tech
Description
RA_EM_GM_K1_slide - RA_EM_GM_K1_slide
Bill of material
RA35GMK1_slide
MN
Model No.
RA35GM
RA35GM
H
48
48
mm
E
6.5
6.5
mm
W2
33.0
33.0
mm
W
100
100
mm
L
165.000
165.000
mm
B
82
82
mm
J
62
62
mm
J2
52.000
52.000
mm
M
10.0
10.0
mm
TL1
l
13.000
13.000
mm
TL2
7.000
7.000
mm
Q2
8.6
8.6
mm
B1
9.0
9.0
mm
L1
111.400
111.400
mm
J1
24.700
24.700
mm
J3
29.700
29.700
mm
K
41.5
41.5
mm
T
12
12
mm
T1
8.0
8.0
mm
N
11
11
mm
W1
34
34
mm
H1
31.0
31.0
mm
F
40
40
mm
D
9.000
9.000
mm
DD
14.000
14.000
mm
HH
12.000
12.000
mm
B3
17.0
17.0
mm
G1
g recomended
20
20
mm
D1
30.700
30.700
mm
D2
-12.600
-12.600
mm
D3
9.000
9.000
mm
R1
3.000
3.000
mm
D11
18.000
18.000
mm
D22
9.000
9.000
mm
R2
14.000
14.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求