目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
PRG2812-V
MACHINE ENGINEERING CORPORATION
PIU
Theta Axis Option PRG
Powered by
CAD模型選擇
{machine_engineering/piu/theta_axis_option/external_input_type_asmtab.prj},{NB=PRG2812-V},{IDNR=},{TYPE=PRG2812},{TYP=2812},{ACS=For Absorption Type},{MT=MSO24SB},{S1=1},{EFG=V},{V=4},{MS=ARM24SBK with Origin of Rotation sensor},{VER=2.000},{PPATH=prg/prg_external_input_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
MACHINE ENGINEERING CORPORATION
Description
Without Motor Type
Bill of material
PRG2812-V
CNSORDERNO
Order number
PRG2812-V
PRG2812-V
TYP
PIU Type
2812
2812
ACS
Air Circuit Specification
For Absorption Type
For Absorption Type
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求