JA025UAH50
MAKISHINKO CO.,LTD.
Jack
JA Series
Powered by
CAD模型選擇
{makishinko/jack/ja_series/ja_series_025_asmtab.prj},{NB=JA025UAH50(0)},{IDNR=},{MN=025},{DS=U},{DSH=A},{R=H},{S=50},{TSE=},{BE=},{ST=},{GEAR=},{SW=},{POS=0},{VERS=4},{PPATH=parts/ja_series_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
MAKISHINKO CO.,LTD.
Description
JA025
Bill of material
JA025UAH50
CNSORDERNO
Order number
JA025UAH50
DS
Direction of the screw
U
D
U
D
DSH
Direction of the shaft
A
B
C
C1
C2
A1
B1
D1
E1
F1
G1
H1
I1
J1
K1
L1
A2
B2
D2
E2
F2
G2
H2
I2
J2
K2
L2
A
B
C
C1
C2
A1
B1
D1
E1
F1
G1
H1
I1
J1
K1
L1
A2
B2
D2
E2
F2
G2
H2
I2
J2
K2
L2
R
Ratio
H
L
H
L
S
Stroke
50
100
150
200
250
300
350
400
450
500
600
700
800
900
1000
50
100
150
200
250
300
350
400
450
500
600
700
800
900
1000
mm
TSE
Type of shaft end
None
C
F
S
None
C
F
S
BE
Bellows
None
J
None
J
ST
Stoppers
None
K
None
K
GEAR
Gear box
none
none
SW
Switches
none
none
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求