目錄: MAKITECH
Created: 20.05.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MAKITECH
TYPE34-RG2PD-100-1000
MAKITECH
Belgotch
Powered by
CAD模型選擇
{makitech/belgotch/type34_rii_asmtab.prj},{NB=TYPE34-RG2PD-100-1000_(0_Yes)},{CNSORDERNO=TYPE34-RG2P},{W=100},{W1=[100:500/1]},{L=1000},{DDU=D},{A=0},{VERS=18},{DU=D},{MF=A},{HEAD=-},{TAIL=B},{ELBOX=A},{MT=-},{VER=1},{TRANS=Yes},{MP=Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.},{PPATH=assemblies/type34_60_ii_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
MAKITECH
Description
TYPE34-RG2P - Roller edge
Bill of material
TYPE34-RG2PD-100-1000
CNSORDERNO
Part number
TYPE34-RG2P
W
Width of belt (Nominal)
mm
Enter value for W
Width of belt (Nominal)
mm
cm
inch
ft
確定
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
確定
DDU
Direction of drive unit
Lower
Upper
Lower
Upper
RR
Return roller
No
MTU
Mid. take up unit
No
DOF
Divided of frame
Without divide
CB
Connecting bracket
Without connecting
MP
* Protrusion of the motor
Even when the length and width is changed in CAD data, size of motor will not be changed. Please note that there is a possibility that the motor is protruded from the conveyor width.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SZ - Steel type, Frame mounting
SANKI KOGYO
22.11.2017
TYPE34-K2P - Knife edge
MAKITECH
10.03.2022
KAH - Foot
MAKITECH
10.03.2022
ISO 2 plate A-C1 - Plate
Mandelli
09.04.2018
Aluminum 76 - Aluminum Series Cylinders
American Cylinder
12.04.2022
3 plate C-C3 - Plate
Mandelli
09.04.2018
ISO 2 plate D-C2 - Plate
Mandelli
09.04.2018
ISO 3 plate A-C2 - Plate
Mandelli
09.04.2018
ISO 3 plate Q-C3 - Plate
Mandelli
09.04.2018
RT - Retaining washer for demountable pillars
Mandelli
09.04.2018
WZ4026 - Cylindrical bushing for ball guiding
Mandelli
09.04.2018
TYPE60-S1 - Standard
MAKITECH
10.03.2022
34CSH - Foot
MAKITECH
10.03.2022
TYPE34-K1N - Knife edge
MAKITECH
10.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求