目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 419 38x224
Mandelli
STANDARD GUIDING ELEMENTS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_elementi_guida/iso419.prj},{NB=ISO 419 38x224},{D1=38},{D3=50},{M=8},{R=30,5},{RX=30.5},{STAF=M8},{L2=37},{L1=224},{INFO=Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 117
HELP_VARIABLE
Company
Mandelli
Description
ISO 419 - Demountable pillar
Bill of material
ISO 419 38x224
D1
38
38
mm
D3
50
50
mm
M
8
8
mm
R
30,5
30,5
mm
STAF
M8
L2
37
37
mm
L1
224
224
mm
INFO
Info
Information
Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求