目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX2-AS
MARUYASU
MINI series
Powered by
CAD模型選擇
{maruyasu/mini_series/foot_asmtab.prj},{NB=MMX2-AS },{MDL=MMX2},{TF=AS},{AB= },{W= },{RH= },{H=0},{NOTE=Refer to catalog for position of installation.},{PPATH=parts/mmx_foot_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
MARUYASU
Description
MMX Foot
Bill of material
MMX2-AS
MDL
Model
MMX2
MMX2-PF
MMX224
MMX224-PF
MMX300
MMX300-PF
MMX2
MMX2-PF
MMX224
MMX224-PF
MMX300
MMX300-PF
TF
Type of Foot
AS
S
I
HA1
HTA1
AS
S
I
HA1
HTA1
AB
Adjust Bolt
Without Adjust Bolt
Without Adjust Bolt
W
Width of Belt
-
-
RH
Range of Hight
-
-
H
Height
0.000
0.000
NOTE
Note
Refer to catalog for installation to frame.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求