目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
50.03.0001
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Floor mounting
Base plates Series 50
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bodenfest/sockelplatten_50/50_03_0001.prj},{NB=50.03.0001},{ARTIKELNR=50.03.0001},{BZ1=Sockelplatte 1},{MTR=Aluminium},{OBRFL=gleitgeschliffen},{ABM=60 x 15 x 100 mm},{FRB=Alu natur}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Base Plate 1 - Series 50
Bill of material
50.03.0001
ARTIKELNR
Article number
50.03.0001
BZ1
Description
Base Plate 1
MTR
Material
Aluminium
OBRFL
Surface
tumbled
ABM
Measure
60 x 15 x 100 mm
FRB
Colour
Alu natural
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求