目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
B67.02.028
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Floor mounting
Leveling Pads
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/bodenfest/stellfuesse/b67_02_028.prj},{NB=B67.02.028},{ARTIKELNR=B67.02.028},{BZ1=Stellfuß KC M16},{BZ2=Tragfähigkeit 1000 N},{MTR=Fußteller aus Kunststoff},{OBRFL=Spindel Stahl VZ},{ABM=Gewindespindel M16}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Leveling Pad KC M16 - Series 40/50
Bill of material
B67.02.028
ARTIKELNR
Article number
B67.02.028
BZ1
Description
Leveling Pad KC M16
BZ2
Notation
Load capacity 1000 N
MTR
Material
Pad Plastic
OBRFL
Surface
Spindle Steel Zn
ABM
Measure
Spindle thread M16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求