目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
21.03.2000
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
Wear Strips
Series 40
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/gleitleisten/serie_40/mk_1040_03.prj},{NB=21.03.200050},{ARTIKELNR=21.03.2000},{L=50},{BZ1=Gleitleiste mk 1040.03},{MTR=PE 1000},{ABM=40 x 15 x 2000 mm},{FRB=schwarz},{OBRFL=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Wear Strip mk 1040.03 - Series 40/50
Bill of material
21.03.2000
ARTIKELNR
Article number
21.03.2000
L
Length
BZ1
Description
Wear Strip mk 1040.03
MTR
Material
PE 1000
ABM
Measure
40 x 15 x 2000 mm
mm
FRB
Colour
black
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求