16 33 4419 8162/013
MBO Oßwald
Angle joints / Ball sockets / Ball studs / Axial joints
Powered by
CAD模型選擇
{mbo_osswald/winkelgelenke202f20kugelpfannen202f20kugelzapfen202f20axialgelenke/winkelgelenke20aehnlich20din207180220form20cs20mit20dichtkappe.prj},{NB=16 33 4419 8162/013},{PREVIEW=../_pool_/31/95/winkelgelenk-cs-mit-dichtkappe_700x700px.png},{REF=16 33 4419 8162/013},{IDENT=Winkelgelenk ähnlich DIN 71802 Form CS mit Dichtkappe CS 19 M16FG Stahl galv. verzinkt weiß},{SIZE=CS 19 M16FG},{MATERIAL=Stahl},{SURFACE=galv. verzinkt weiß},{D1=19},{D2=M16 x 1,5 FG},{THREAD=Feingewinde rechts},{D3=22},{L2PM03=28},{L3PM03=20},{APM03=45},{EMIN=21,5},{SW=16},{WEIGHT=0,221},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/winkelgelenk-aehnlich-din-71802-form-cs-mit-dichtkappe-cs-19-m16fg-stahl-galv.-verzinkt-weiss},{DEFAULTSORTATTR=4715}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 64
HELP_VARIABLE
Company
MBO Oßwald
Description
Angle joints similar to DIN 71802 form CS with sealing cap
Bill of material
16 33 4419 8162/013
PREVIEW
Preview
REF
Article no.
16 33 4419 8162/013
16 33 4419 8162/013
IDENT
Identifier
Angle joint similar to DIN 71802 form CS with sealing cap CS 19 M16FG Steel electr. galvanised white
Angle joint similar to DIN 71802 form CS with sealing cap CS 19 M16FG Steel electr. galvanised white
SIZE
Size
CS 19 M16FG
CS 19 M16FG
MATERIAL
Material group
Steel
Steel
SURFACE
Surface
electr. galvanised white
electr. galvanised white
D1
d1
19
19
mm
D2
d2
M16 x 1,5 FG
M16 x 1,5 FG
mm
THREAD
Thread version
Fine-pitch thread right
Fine-pitch thread right
D3
d3
22
22
mm
L2PM03
l2 ±0,3
28
28
mm
L3PM03
l3 ±0,3
20
20
mm
APM03
a ±0,3
45
45
mm
EMIN
e min.
21,5
21,5
mm
SW
sw
16
16
mm
WEIGHT
Mass per piece
0,221
0,221
kg
WEB
Link to website
mbo Osswald eShop
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求