目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
MDL Europe - DP10.019.100
AMDL - Atelier Mécanique de La Lauch
Guiding Elements - BLUEline DIN standard
Powered by
CAD模型選擇
{mdl/guiding_elements_blueline/dp10.prj},{NB=mdl_europe_DP10.019.100},{REF=DP10.019.100},{MAT=Tempered case-hardened steel columns with a hardness of 60-64HRC, with Easyfit system.},{D1=19},{L=100}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 86
HELP_VARIABLE
Company
AMDL - Atelier Mécanique de La Lauch
Description
DP10 - Straight guide pillar
Bill of material
MDL Europe - DP10.019.100
REF
Reference
DP10.019.100
DP10.019.100
MAT
Material
Tempered case-hardened steel columns with a hardness of 60-64HRC, with Easyfit system.
D1
19
19
mm
D
d
M8
M
m
4
4
mm
L
100
100
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求