目錄: Mechanical Products
Created: 28.2.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mechanical Products
762-001-070-XXX
Mechanical Products
07 Series
Powered by
CAD模型選擇
{mechanicalproducts/07_series/07_series.prj},{NB=762-001-070-XXX},{MOD=762},{MOVIS=UL1077 recognized CSA certified: 10 to 20A 5000A interrupt @120VAC 5 & 7A 1000A interrupt @277VAC},{VAR=001},{AR2=7.0},{ARVIS=7A},{SD1=MP Series 07},{SD2=Switchable Circuit Breaker},{SD3=Series 07},{ATCI=atc_s07_5-7a.png},{TCI=tci_s07_5-7a.png},{OTTI=ott_s07_5-7a.png},{MHI=mh_s07.png},{SER=Series 07},{VO=120VAC / 277VAC},{CB=100% Hold, 135% Trip},{SCI=Per UL1077 5,000A @ 120VAC},{AA=UL/cUL, CSA, VDE (IEC), CCC, UL1077},{MR=UL OL1},{IP=},{IS=ABYC-E11},{VD=0.35V},{VIB=8g},{SHK=25g},{COR=96hr Salt Spray},{HUM=240hr at 95% RH}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Mechanical Products
Description
MP Series 07 - Switchable Circuit Breakers
Bill of material
762-001-070-XXX
PN
Part Number
762-001-070-XXX
762-001-070-XXX
MOD
Model
762
762
MOVIS
Decsription
UL1077 recognized CSA certified: 10 to 20A 5000A interrupt @120VAC 5 & 7A 1000A interrupt @277VAC
UL1077 recognized CSA certified: 10 to 20A 5000A interrupt @120VAC 5 & 7A 1000A interrupt @277VAC
VAR
Variation
3/8-27 dia. Threaded mounting bushing w/ anti-rotation flat.0.250 quick-connect terminals.White Actuator with trip indicator.Black ampere rating marking on actuator.
3/8-27 dia. Threaded mounting bushing w/ anti-rotation flat.0.250 quick-connect terminals.Black Actuator with trip indicator.White ampere rating marking on actuator.
3/8-27 dia. Threaded mounting bushing w/ anti-rotation flat.0.250 quick-connect terminals.White Actuator with trip indicator.Black ampere rating marking on actuator.
3/8-27 dia. Threaded mounting bushing w/ anti-rotation flat.0.250 quick-connect terminals.Black Actuator with trip indicator.White ampere rating marking on actuator.
AR2
Amp Rating (A)
7.0
7.0
VO
Max Voltage Rating
120VAC / 277VAC
120VAC / 277VAC
AA
Agency Approvals
UL/cUL, CSA, VDE (IEC), CCC, UL1077
UL/cUL, CSA, VDE (IEC), CCC, UL1077
IS
Industrial Standard
ABYC-E11
ABYC-E11
HN
Hardware Note
Contact Factory for Terminal and Mounting hardware
GENNOTE
General Note
Specifications subject to change
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求