目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
ALI4-F-VRS/0050/0/M27/CC-24-85-3000/T+FECC/IP54/M0-FC1/1/2FC2/IP54/P1/A1
MecVel
ALI4
Powered by
CAD模型選擇
{mecvel/ali4/ali4_vrs_f_cc_asmtab.prj},{NB=ALI4-F-VRS/0050/0/M27/CC-24-85-3000/T+FECC/IP54/M0-FC1/1/2FC2/IP54/P1/A1/0},{IDNR=ALI4-F-VRS},{CM=No},{C=50},{CC=0},{CX=[50:625]},{VS=M27},{FMAX=3400},{VEL=50},{GR=85},{RPM=3000},{MOT=CC},{TS1=CC-24-85-3000},{FR=NO},{GP=IP54},{OM=M0},{OMO=1},{ENC=},{PZ=No},{FCM=2FC2},{GP1=IP54},{DA=},{AP=P1},{AA=A1},{OPZ=},{OPZ1=},{OPZ2=},{OPZ5=},{OPZ7=},{PPATH=ali4_vrs_f_cc_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
MecVel
Description
ALI4-VRS-F-DC - Actuator with limit switches
Bill of material
ALI4-F-VRS/0050/0/M27/CC-24-85-3000/T+FECC/IP54/M0-FC1/1/2FC2/IP54/P1/A1
IDNR
Type of actuator
ALI4-F-VRS
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
確定
VS
Version
M27
M27
FMAX
Fmax
3400
3400
VEL
Speed
50
50
mm/s
GR
Motor size
85
RPM
Rpm motor
3000
MOT
Motor
CC
TS1
Voltage
24 V
12 V
24 V
12 V
V
TS1Y
Motor notes
-
FR
Brake
No
FECC
No
FECC
GP
Protection Class
IP54
IP65
IP54
IP65
OM
Motor position
M0
M1
M0
M1
OMO
Terminalbox position
1
2
3
4
1
2
3
4
PZ
Potentiometer
No
POT01
POT05
POT10
No
POT01
POT05
POT10
FCM
Limit switches
2FC2
3FC2
2FCD2
3FCD2
2FC2
3FC2
2FCD2
3FCD2
FC
Limit switches position
FC1
DA
Antirotation
No
Si
No
Si
AP
Rear end position
P1
P2
P1
P2
AA
Frontend
A1
A3
A4
A7
A1
A3
A4
A7
OPZ
Stainless steel
No
Si
No
Si
OPZY
Inox notes
-
OPZ1
Bellows boot
No
Yes
No
Yes
OPZ2
Painting
No
Yes
No
Yes
OPZ2Y
Painting notes
-
OPZ5
Viton seals
No
Yes
No
Yes
OPZ7
Additional shaft (opposite to motorside)
No
Yes
No
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ALI5-F-VRS - Ballscrew actuator with limit switches
MecVel
12.09.2023
ALI4-F-AC - Actuator with limit switches - AC motor
MecVel
12.09.2023
ALI2-F DC - Actuator with limit switches - DC motor
MecVel
12.09.2023
ALI4-DC - Actuator without limit switches - DC motor
MecVel
12.09.2023
ALI4-VRS-FCM-AC - Actuator with limit switches
MecVel
12.09.2023
ALI4-VRS-FCI-AC - Actuator with limit switches
MecVel
12.09.2023
ALI4-FCI-DC - Actuator with limit switches
MecVel
12.09.2023
ALI2-VRS DC - Ballscrew actuator - DC motor
MecVel
12.09.2023
HR 10 - Screw-jack
MecVel
12.09.2023
ALI3-F-DC - Actuator with limit switches - DC motor
MecVel
12.09.2023
ALI4-FCM-AC - Actuator with limit switches
MecVel
12.09.2023
ALI5-F - Actuator with limit switches
MecVel
12.09.2023
ALI4-VRS-F-AC - Actuator with limit switches
MecVel
12.09.2023
AV3-VRS - Ballscrew actuator with limit switches
MecVel
12.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求