目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
HRMS50/0050/M02/M-45000-23-90-1.5-4-IEC90 B14/IP65//M0/No/1/1///
MecVel
HRS
Powered by
CAD模型選擇
{mecvel/hrs/hrs_vrs_asmtab.prj},{NB=HRMS50/0050/M02/M-45000-23-90-1.5-4-IEC90 B14/IP65//M0/No/1/1///0},{MOD=HRS-VRS},{SZ=50},{CM=No},{C=50},{CC=0},{VS=M02},{MOT=1},{MF=},{FR=-},{GP1=IP65},{OO=-},{MO=M0},{MOR=1},{ENC=No},{FC=No},{AP=1},{AA=1},{OPZ8=},{DA=},{SOM=},{NPX='2','4'},{DAX=2,'-',0,'AR0', 1,'AR1'},{AAX1=1,'A1', 0, 'A0',3, 'A3', 4, 'A4', 7, 'A7',8,'A8'},{AAX2=1,'A1', 0, 'A0'},{PPATH=hrs_vrs_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
MecVel
Description
HRS-VRS - HRS-VRS Linear actuators
Bill of material
HRMS50/0050/M02/M-45000-23-90-1.5-4-IEC90 B14/IP65//M0/No/1/1///
MOD
Model
HRS-VRS
SZ
Size
50
100
200
50
100
200
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
確定
CC
Rod position
mm
Enter value for CC
Rod position
mm
cm
inch
ft
確定
VS
Version
M02
M02
MOT
Motor
Standard motor
Autobraking motor
PAM
Standard motor
Autobraking motor
PAM
MF
Motor flange
FMAX
Fmax
45000
45000
N
VEL
Speed
23
23
mm/s
GR
Motor size
90
90
PM
Motor power
1.5
1.5
NP
Pole number
4
4
TIPO
Tipo
IEC90 B14
IEC90 B14
FR
Brake type
-
-
GP1
Degree of protection
IP65
IP65
OO
Second shaft
-
AB
-
AB
MO
Motor orientation
M0
M1
M0
M1
MOR
Terminal box orientation
1
ENC
Encoder
No
Opz1
Opz2
Opz3
No
Opz1
Opz2
Opz3
FC
Limit switch
No
2FCI
No
2FCI
AP
Rear end
P1
P2
P1
P2
AA
Front end
A1
A3
A4
A7
A1
A3
A4
A7
OPZ8
Bellows
No
Si
No
Si
DA
Antirotation device
No
Si
No
Si
SOM
Shaft opposite to the motor
No
Yes
No
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求