MSBE-50-30 ROL 1 POS 0
MEDAN
Air cylinders
Stopper Cylinders
MSB-Stopper cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/stopper_cylinders/msb/msbe_asmtab.prj},{NB=MSBE-50-30_ROL_1_POS_0},{MODEL=MSBE},{TUBE=50},{STROKE=30},{POS=0},{STYLE=},{LL=},{APOS=1},{ROLLER=},{PT=},{SWITCH=},{NSW=},{B1=93},{B2=73},{B3=43},{B4=20.0},{B5=8},{B6=17},{B7=62},{B8=8.0},{B10=8},{D1=32},{D2=20},{D3=M8×1},{D6=9.0},{D7=14},{E=Rc1/8},{EE=Rc1/8},{H1=218.8},{H2=117.8},{H3=91},{H4=17.5},{H5=105.3},{H6=2.76},{H7=8.75},{H8=5.7},{L1=23},{L2=6.3},{L3=26},{R1=38.5},{T1=5},{W1=23.5},{PPATH=msbe_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
MEDAN
Description
MSBE - Stopper cylinder
Bill of material
MSBE-50-30_ROL_1_POS_0
MODEL
MSBE
TUBE
Tube I.D.
50
50
mm
STROKE
Stroke
30.000
30.000
mm
POS
Position of stroke
mm
Enter value for POS
Position of stroke
mm
cm
inch
ft
確定
STYLE
Style
Blank: Double acting with spring extend
D: Double acting
Blank: Double acting with spring extend
D: Double acting
LL
Level lock mechanism and free pass
Blank: Without lock mechanism
L : Level lock mechanism and free pass
Blank: Without lock mechanism
L : Level lock mechanism and free pass
APOS
Position of roller
Position 1
Position 2
Position 1
Position 2
ROLLER
Roller material
Blank: POM
S: Steel
Blank: POM
S: Steel
PT
Port thread
Blank: Rc thread
G : G thread
NPT: NPT thread
Blank: Rc thread
G : G thread
NPT: NPT thread
SWITCH
Sensor switch
Blank: Without sensor switch
RDFE: 2wire (Non contact)
RDFEV: 2wire (Non contact)
RNFE: 3wire (NPN current sinking)
RNFEV: 3wire (NPN current sinking)
RPFE: 3wire (PNP current sourcing)
RPFEV: 3wire (PNP current sourcing)
Blank: Without sensor switch
RDFE: 2wire (Non contact)
RDFEV: 2wire (Non contact)
RNFE: 3wire (NPN current sinking)
RNFEV: 3wire (NPN current sinking)
RPFE: 3wire (PNP current sourcing)
RPFEV: 3wire (PNP current sourcing)
NSW
Number of sensor switch
Blank: Without switch
Blank: Without switch
B1
93
93
mm
B2
73
73
mm
B3
43
43
mm
B4
20.0
20.0
mm
B5
8
8
mm
B6
17
17
mm
B7
62
62
mm
B8
8.0
8.0
mm
B10
8
8
mm
D1
32
32
mm
D2
20
20
mm
D3
M8×1
M8×1
D6
9.0
9.0
mm
D7
14
14
mm
E
Rc1/8
Rc1/8
EE
Rc1/8
H1
218.8
218.8
mm
H2
117.8
117.8
mm
H3
91
91
mm
H4
17.5
17.5
mm
H5
105.3
105.3
mm
H6
2.76
2.76
mm
H7
8.75
8.75
mm
H8
5.7
5.7
mm
L1
23
23
mm
L2
6.3
6.3
mm
L3
26
26
mm
R1
38.5
38.5
mm
T1
5
5
mm
W1
Angle
23.5
23.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求