MVMC-6A-210-3B1-22
MEDAN
Valves
Pilot & Mechanical Valve
Mechanical valve
Powered by
CAD模型選擇
{medan/valves/pilot_mechanical_valve/mechanical_valve/mvmc_210.prj},{NB=MVMC-6A-210-3B1-22},{MODEL=MVMC},{BW=210},{BSS=6A},{WAY=3},{TYPE=B1},{BS=22},{PBC=},{PT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
MVMC-210 - Mechanical valve
Bill of material
MVMC-6A-210-3B1-22
MODEL
Model
MVMC
BW
Body width
210
BSS
Bore size
6A:Rc1/8
8A:Rc1/4
6A:Rc1/8
8A:Rc1/4
WAY
Way
3:3 Way
3:3 Way
TYPE
Type
B1:body(without button)
R1:roller lever
EB:latching palm button
LB:extended twist button
TB:twist button
PB:mushroom palm button
PP:push button
B1:body(without button)
R1:roller lever
EB:latching palm button
LB:extended twist button
TB:twist button
PB:mushroom palm button
PP:push button
BS
Button size
22:22
25:25
30:30
22:22
25:25
30:30
PBC
Push button color
Blank
Blank
PT
Port thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Blank:Rc thread
G:G thread
NPT:NPT thread
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求