MVAA-460-3A1-NC
MEDAN
Valves
Pilot & Mechanical Valve
Pilot valve
Powered by
CAD模型選擇
{medan/valves/pilot_mechanical_valve/pilot_valve/mvaa_460.prj},{NB=MVAA-460-3A1-NC},{MODEL=MVAA},{BW=460},{WAY=3},{CN=A1},{VT=-NC},{PT=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
MEDAN
Description
MVAA-460 - Pilot valve
Bill of material
MVAA-460-3A1-NC
MODEL
Model
MVAA
BW
Body width
460
WAY
Way
3:3way
4:4way
3:3way
4:4way
CN
Coil Number
A1:Single pilot
A2:Double pilot
A1:Single pilot
A2:Double pilot
VT
Valve type
NC:Normally closed
NO:Normally open
NC:Normally closed
NO:Normally open
PT
Port thread
Blank:G thread
NPT:NPT thread
Blank:G thread
NPT:NPT thread
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求