目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2600500005CP
Metalwork
Actuators
Compact cylinder series CMPC
Compact cylinder series CMPC ISO female piston rod configurator
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc/cmpc_iso_female/cmpc_iso_female_asmtab.prj},{NB=2600500005CP/0-0--},{IDNR=},{DI=50},{TP=Centre distance to ISO, female rod},{TYPE=26},{VE=0},{EX=0},{NS=0},{HUB=5},{HUBST=0},{MAT=C},{SE=P},{AC3=0},{AC4=},{AC5=},{INFO=Catalogue},{PPATH=cmpc_iso_female_asmtpl.prj},{A=67},{B=46.5},{B2=},{C=16},{CH=13},{D=69},{G=45.5},{H=7.5},{H1=38},{L=4.5},{N=53},{O=M8},{O1=6.2},{P=M8},{Q=G1/8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Metalwork
Description
Compact cylinder series CMPC ISO female piston rod
Bill of material
2600500005CP
CODE
Code
2600500005CP
2600500005CP
DI
Ø Diameter
50
50
mm
TP
Type
Centre distance to ISO, female rod
VE
Version
Double-acting
Double-acting, through-rod
Double-acting, perfored through-rod
Single-acting, retracted rod
Single-acting, extended rod
Single-acting, through-rod
Single-acting, perfored through-rod
Double-acting, non-rotating
Double-acting, through-rod, non-rotating
Double-acting
Double-acting, through-rod
Double-acting, perfored through-rod
Single-acting, retracted rod
Single-acting, extended rod
Single-acting, through-rod
Single-acting, perfored through-rod
Double-acting, non-rotating
Double-acting, through-rod, non-rotating
EX
Execution
Standard
Non-magnetic
No stick-slip
Standard
Non-magnetic
No stick-slip
HUB
Stroke
HUBST
Rod position
MAT
Material
C45 chromed rod
Stainless steel rod
C45 chromed rod, aluminium piston
Stainless steel piston rod and nut, aluminium piston
C45 chromed rod
Stainless steel rod
C45 chromed rod, aluminium piston
Stainless steel piston rod and nut, aluminium piston
SE
Seal
Polyurethane
Polyurethane
AC3
Intermediate accessories
✔
FOOT - MODEL A
FOOT - MODEL A
FLANGE FOR OPPOSITE CYLINDERS
FLANGE FOR OPPOSITE CYLINDERS
HINGE - MODEL B
HINGE - MODEL B
HINGE - MODEL B + GL
HINGE - MODEL B + GL
HINGE - MODEL BA
HINGE - MODEL BA
FRONT FLANGE - MODEL C
FRONT FLANGE - MODEL C
REAR FLANGE - MODEL C
REAR FLANGE - MODEL C
AC4
Left sensors
✔
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
AC5
Right sensors
✔
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
INFO
Catalogue
Catalogue
A
67
67
mm
B
46.5
46.5
mm
B1
mm
B2
mm
B3
mm
C
ØC
16
16
mm
C1
ØC1
mm
CH
13
13
mm
D
69
69
mm
E
ØE H9
6
6
mm
F
4
mm
G
45.5
45.5
mm
H
7.5
7.5
mm
H1
38
38
mm
L
4.5
4.5
mm
M
16
16
mm
M1
mm
N
53
53
mm
N1
mm
N2
mm
O
Thread
M8
M8
O1
ØO1
6.2
6.2
mm
P
Thread
M8
M8
P2
mm
Q
Thread
G1/8
G1/8
S1
7.5
7.5
mm
T
mm
U
ØU H9
mm
V
ØV H8
mm
Z
Thread
WG
Weight
584.10
584.10
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求