目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W0950502003
Metalwork
Actuators
Cylinders series ISO 15552
Accessories and Spares
Accessories for ISO 15552
Series 3
Fixing for ISO 15552
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/accessories_spares/accessories_15552/series_3/fixing/female_hinge_asmtab.prj},{NB=W0950502003-22},{IDNR=},{DC=A & STD},{CODE=W0950502003},{VER=22},{DI=50},{B=60},{B1=32},{D=27},{M=12},{N=170},{R=13.00},{S=12},{WG=252},{R1=9.250},{RR=40.000},{RD=7.000},{SH=5.500},{BH=65.000},{PL=64.000},{ND=8.000},{TG=46.500},{DH=9.000},{SL=20.000},{PPATH=../female_hinge/female_hinge_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Metalwork
Description
FEMALE HINGE - MODEL B
Bill of material
W0950502003
DC
Description
A & STD
CODE
Code
W0950502003
W0950502003
DI
Ø Diameter
50
50
mm
B
60
60
mm
B1
32
32
mm
D
27
27
mm
M
12
12
mm
N
170
170
mm
R
13.00
13.00
mm
S
12
12
mm
WG
Weight
252
252
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求