目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
1200500001AC
Metalwork
Actuators
Cylinders series ISO 15552
Cylinder series ISO 15552 configurator "COMBI"
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552/combi_conf/iso_15552_combi_asmtab.prj},{NB=1200500001AC-0-0-0-0-0/(0-0)-C},{IDNR=},{DI=50},{TYPE=120},{EX=0},{HUB=1},{HUBST=0},{MAT=A},{SE=N},{AC1=0},{AC2=0},{AC3=0},{AC4=0},{AC5=0},{XV=0},{XMIN=83.0},{INFO=Catalogue},{PPATH=iso_15552_combi_asmtpl.prj},{PL=14},{VD=13.0},{A=10},{B=40},{B1=38},{WH=37},{C1=25},{CH1=17},{CH2=24},{CH3=8},{KK=M16x1.5},{D=20},{TG=46.5},{VAX=4.000},{F=32},{EE=G1/4},{RT=M8},{E=64.5},{LX=106},{ZM=180},{BG=17.5},{N=5.5},{P=6},{Q=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Metalwork
Description
Cylinder series ISO 15552 COMBI
Bill of material
1200500001AC
CODE
Code
1200500001AC
1200500001AC
DI
Ø Diameter
50
50
mm
TYPE
Type
Double-acting, cushioned, non-magnetic
Double-acting, cushioned
Through-rod
Double-acting, non-cuschioned
Opposed
Single-acting
Tandem
Rod lock version
Version with piston rod lock
Piston rod lock + guide unit
Double-acting, cushioned, non-magnetic
Double-acting, cushioned
Through-rod
Double-acting, non-cuschioned
Opposed
Single-acting
Tandem
Rod lock version
Version with piston rod lock
Piston rod lock + guide unit
EX
Execution
Standard
No stick slip
Standard
No stick slip
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
確定
MAT
Material
C45 chromed rod, aluminium piston rod
C45 chromed rod, technopolymer piston rod
Stainless steel piston rod and nut aluminium piston
Stainless steel piston rod and nut technopolymer piston
C45 chromed rod, aluminium piston rod
C45 chromed rod, technopolymer piston rod
Stainless steel piston rod and nut aluminium piston
Stainless steel piston rod and nut technopolymer piston
SE
Seal
N
AC1
Front accessories
✔
PISTON ROD NUT - MODEL S
PISTON ROD NUT - MODEL S
FORK GK-M
FORK GK-M
ROD EYE GA-M
ROD EYE GA-M
SELF ALIGNING ROD COUPLER - MODEL GA-K
SELF ALIGNING ROD COUPLER - MODEL GA-K
AC2
Rear accessories
N/A ✔
N/A
AC3
Intermediate accessories
✔
FRONT FLANGE - MODEL C
FRONT FLANGE - MODEL C
REAR FLANGE - MODEL C
REAR FLANGE - MODEL C
FOOT - MODEL A
FOOT - MODEL A
HINGE - MODEL B
HINGE - MODEL B
HINGE - MODEL B + GL
HINGE - MODEL B + GL
HINGE - MODEL B + GS
HINGE - MODEL B + GS
HINGE - MODEL B + AB7
HINGE - MODEL B + AB7
HINGE - MODEL BA
HINGE - MODEL BA
HINGE - MODEL BA-S
HINGE - MODEL BA-S
HINGE - MODEL EN
HINGE - MODEL EN
HINGE - MODEL EN + EL
HINGE - MODEL EN + EL
AC4
Left sensors
N/A ✔
N/A
AC5
Right sensors
N/A ✔
N/A
XV
Model EN position
0.000
0.000
mm
XMIN
X min var.
83.0
83.0
mm
INFO
Catalogue
Catalogue
PL
14
14
mm
VD
13.0
13.0
mm
A
10
10
mm
B
40
40
mm
B1
38
38
mm
WH
37
37
mm
C1
25
25
mm
CH1
17
17
mm
CH2
24
24
mm
CH3
8
8
mm
KK
Thread
M16x1.5
M16x1.5
D
20
20
mm
TG
46.5
46.5
mm
VAX
4.000
4.000
mm
F
32
32
mm
EE
Thread
G1/4
G1/4
RT
Thread
M8
M8
E
64.5
64.5
mm
LX
106
106
mm
ZM
180
180
mm
BG
17.5
17.5
mm
N
5.5
5.5
mm
P
6
6
mm
Q
6
6
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求